Select a different country or region to see content for your location.
United States
00:33:47 GMT+0000 (Coordinated Universal Time)


61808-2RSR>N
Deep groove ball bearing
Deep groove ball bearing 618..-2RSR, single row, seals, steel sheet metal cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 7 mm | Width |
Cr | 5.400 N | Basic dynamic load rating, radial |
C0r | 4.400 N | Basic static load rating, radial |
Cur | 255 N | Fatigue load limit, radial |
nG | 6.900 1/min | Limiting speed |
≈m | 0,032 kg | Weight |
Mounting dimensions
da min | 42 mm | Minimum diameter shaft shoulder |
Da max | 50 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 48,5 mm | Shoulder diameter outer ring |
D2 | 49,7 mm | Caliber diameter outer ring |
d1 | 43,6 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 16,3 | Calculation factor |
Downloads:
Your current product variant
Version code | >N | Not marked on bearing |
Sealing | 2RSR | Contact seal on both sides |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Lubricating grease | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Bore type | Z | Cylindrical |
Characteristics


